??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M415-0000-1A-004-EX43T2-050
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M415-0000-1A-004-EX43T2-050
VERF
Availability
Available
BC
Order code
BCC05FR
TC
Artikelbezeichnung
BCC M415-0000-1A-004-EX43T2-050
PX
Product view
50643_03
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Female, straight, 5-pin, A-coded, Power indicator = Green LED, Function indicator (Pin 4) = LED yellow, Switching output = PNP normally open (NO), Cable = TPE Yellow, 5 m, drag chain compatible, Number of conductors = 3, Conductor cross-section = 22 AWG, Cable temperature, fixed routing = -50...105 °C, Cable temperature, flexible routing = -25...105 °C, Operating voltage Ub = 30 VDC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.